Your selection resulted in 70 hits
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
80 kN
- flat-faced ball, bearing surface ribbed, Heat-treated steel
- d1: M24
- l2: 50 mm
- d3: 15.8 mm
- ball diameter: 18 mm
- WS: 12 mm
- Load capacity for static load1) max.: 80 kN
- Weight: 125 g
More details
Version:
flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
80 kN
- flat-faced ball, bearing surface ribbed, Heat-treated steel
- d1: M24
- l2: 80 mm
- d3: 15.8 mm
- ball diameter: 18 mm
- WS: 12 mm
- Load capacity for static load1) max.: 80 kN
- Weight: 215 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M6
- l2: 12 mm
- d3: 3.2 mm
- ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 6 kN
- Weight: 1.6 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M6
- l2: 16 mm
- d3: 3.2 mm
- ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 6 kN
- Weight: 2.3 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M6
- l2: 20 mm
- d3: 3.2 mm
- ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 6 kN
- Weight: 3 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
6 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M6
- l2: 25 mm
- d3: 3.2 mm
- ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 6 kN
- Weight: 3.8 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M8
- l2: 16 mm
- d3: 4.5 mm
- ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 9 kN
- Weight: 3.9 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M8
- l2: 20 mm
- d3: 4.5 mm
- ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 9 kN
- Weight: 5.2 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M8
- l2: 25 mm
- d3: 4.5 mm
- ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 9 kN
- Weight: 6.7 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M8
- l2: 30 mm
- d3: 4.5 mm
- ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 9 kN
- Weight: 8.2 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M10
- l2: 20 mm
- d3: 6 mm
- ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 12 kN
- Weight: 7.6 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M10
- l2: 25 mm
- d3: 6 mm
- ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 12 kN
- Weight: 10 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M10
- l2: 35 mm
- d3: 6 mm
- ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 12 kN
- Weight: 15 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
12 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M10
- l2: 40 mm
- d3: 6 mm
- ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 12 kN
- Weight: 18 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
18 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M12
- l2: 20 mm
- d3: 7.2 mm
- ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 18 kN
- Weight: 11 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
18 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M12
- l2: 30 mm
- d3: 7.2 mm
- ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 18 kN
- Weight: 18 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
18 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M12
- l2: 40 mm
- d3: 7.2 mm
- ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 18 kN
- Weight: 25 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
18 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M12
- l2: 50 mm
- d3: 7.2 mm
- ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 18 kN
- Weight: 32 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
36 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M16
- l2: 20 mm
- d3: 10.7 mm
- ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 36 kN
- Weight: 23 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
36 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M16
- l2: 25 mm
- d3: 10.7 mm
- ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 36 kN
- Weight: 29 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
36 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M16
- l2: 35 mm
- d3: 10.7 mm
- ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 36 kN
- Weight: 38 g
More details
Version:
flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
36 kN
- flat-faced ball, bearing surface plain, stainless steel
- d1: M16
- l2: 50 mm
- d3: 10.7 mm
- ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 36 kN
- Weight: 59 g
More details
Material
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
Screw
- Heat-treated steel, 1200 ±100 N/mm2
- Stainless steel 1.4305
Notes
Ball protected against rotating.
Special types on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22700. Ball-Ended Thrust Screws – headless, ball protected against rotating
Download basket:
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.