EH 25050.
By using tapered shaft hubs, all shaft-hub joints of machine elements such as sprocket wheels, gear wheels, belt pulleys, cams, levers etc. can be easily and efficiently established.
It is a self-centering and non-floating tapered shaft hub in corrosion-protected design with a hexagon nut.
The rotational accuracy of the tapered shaft hubs is 0,03 mm.
Your selection resulted in 8 hits
More details
External part
Inner part
Nut
Comply with mounting instructions, mounting examples, and technical data.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.