Hinges with adjustable friction resistance

EH 25160.

These Hinges are characterised by their compact and stable construction, and by the ability to set the friction.

The design ensures that the hinge has no play (either radially or axially).

Your selection resulted in 6 hits

Colour
b1 [mm]
b2 [mm]
l1 [mm]
l2 [mm]
Load capacity Radial load bearing capacity F1 max. [kN]
Hinge pin Friction torque [Nm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Colour:
silver
b1 [mm]:
40 mm
b2 [mm]:
25 mm
l1 [mm]:
40 mm
l2 [mm]:
25 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
2.4 kN
Hinge pin Friction torque [Nm]:
2 Nm
Article-No.:
25160.0400
CAD
Documents
Hinges
  • silver
  • b1: 40 mm
  • b2: 25 mm
  • b3: 13 mm
  • d: 5.3 mm
  • h1: 13.5 mm
  • h2: 5 mm
  • h3: 7 mm
  • h4: 14 mm
  • l1: 40 mm
  • l2: 25 mm
  • WS: 2.5 mm
  • Load capacity Radial load bearing capacity F1 max.: 2.4 kN
  • Load capacity Axial load bearing capacity F2 max.: 1.2 kN
  • Load capacity Load capacity F3 max.: 1.5 kN
  • Hinge pin Tightening torque max.: 0.5 Nm
  • Hinge pin Friction torque: 2 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 55 g
show article view
Hinges
Colour:
silver
b1 [mm]:
50 mm
b2 [mm]:
30 mm
l1 [mm]:
50 mm
l2 [mm]:
30 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
3.2 kN
Hinge pin Friction torque [Nm]:
4 Nm
Article-No.:
25160.0405
CAD
Documents
Hinges
  • silver
  • b1: 50 mm
  • b2: 30 mm
  • b3: 16.5 mm
  • d: 6.5 mm
  • h1: 15.5 mm
  • h2: 6 mm
  • h3: 8 mm
  • h4: 16 mm
  • l1: 50 mm
  • l2: 30 mm
  • WS: 3 mm
  • Load capacity Radial load bearing capacity F1 max.: 3.2 kN
  • Load capacity Axial load bearing capacity F2 max.: 1.6 kN
  • Load capacity Load capacity F3 max.: 2 kN
  • Hinge pin Tightening torque max.: 0.75 Nm
  • Hinge pin Friction torque: 4 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 94 g
show article view
Hinges
Colour:
silver
b1 [mm]:
60 mm
b2 [mm]:
36 mm
l1 [mm]:
60 mm
l2 [mm]:
36 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
4.5 kN
Hinge pin Friction torque [Nm]:
6.5 Nm
Article-No.:
25160.0410
CAD
Documents
Hinges
  • silver
  • b1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l1: 60 mm
  • l2: 36 mm
  • WS: 4 mm
  • Load capacity Radial load bearing capacity F1 max.: 4.5 kN
  • Load capacity Axial load bearing capacity F2 max.: 2 kN
  • Load capacity Load capacity F3 max.: 2.4 kN
  • Hinge pin Tightening torque max.: 1.5 Nm
  • Hinge pin Friction torque: 6.5 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 162 g
show article view
Hinges
Colour:
black
b1 [mm]:
40 mm
b2 [mm]:
25 mm
l1 [mm]:
40 mm
l2 [mm]:
25 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
2.4 kN
Hinge pin Friction torque [Nm]:
2 Nm
Article-No.:
25160.0500
CAD
Documents
Hinges
  • black
  • b1: 40 mm
  • b2: 25 mm
  • b3: 13 mm
  • d: 5.3 mm
  • h1: 13.5 mm
  • h2: 5 mm
  • h3: 7 mm
  • h4: 14 mm
  • l1: 40 mm
  • l2: 25 mm
  • WS: 2.5 mm
  • Load capacity Radial load bearing capacity F1 max.: 2.4 kN
  • Load capacity Axial load bearing capacity F2 max.: 1.2 kN
  • Load capacity Load capacity F3 max.: 1.5 kN
  • Hinge pin Tightening torque max.: 0.5 Nm
  • Hinge pin Friction torque: 2 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 55 g
show article view
Hinges
Colour:
black
b1 [mm]:
50 mm
b2 [mm]:
30 mm
l1 [mm]:
50 mm
l2 [mm]:
30 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
3.2 kN
Hinge pin Friction torque [Nm]:
4 Nm
Article-No.:
25160.0505
CAD
Documents
Hinges
  • black
  • b1: 50 mm
  • b2: 30 mm
  • b3: 16.5 mm
  • d: 6.5 mm
  • h1: 15.5 mm
  • h2: 6 mm
  • h3: 8 mm
  • h4: 16 mm
  • l1: 50 mm
  • l2: 30 mm
  • WS: 3 mm
  • Load capacity Radial load bearing capacity F1 max.: 3.2 kN
  • Load capacity Axial load bearing capacity F2 max.: 1.6 kN
  • Load capacity Load capacity F3 max.: 2 kN
  • Hinge pin Tightening torque max.: 0.75 Nm
  • Hinge pin Friction torque: 4 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 94 g
show article view
Hinges
Colour:
black
b1 [mm]:
60 mm
b2 [mm]:
36 mm
l1 [mm]:
60 mm
l2 [mm]:
36 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
4.5 kN
Hinge pin Friction torque [Nm]:
6.5 Nm
Article-No.:
25160.0510
CAD
Documents
Hinges
  • black
  • b1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l1: 60 mm
  • l2: 36 mm
  • WS: 4 mm
  • Load capacity Radial load bearing capacity F1 max.: 4.5 kN
  • Load capacity Axial load bearing capacity F2 max.: 2 kN
  • Load capacity Load capacity F3 max.: 2.4 kN
  • Hinge pin Tightening torque max.: 1.5 Nm
  • Hinge pin Friction torque: 6.5 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 162 g
show article view
Hinges

Material

Friction cone

  • Thermoplastic POM

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Hinge pin

  • Steel, zinc-plated by galvanization, passivated

Nut

  • Steel, zinc-plated by galvanization, passivated

Assembly

Installation of the hinge on the component. The hinge’s ease of pivoting can then be adjusted by tightening or loosening the hinge pin. This allows a constant braking torque to be applied throughout the pivot range.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25160. Hinges – with adjustable friction resistance
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.