To be used for elastic bearing of motors, compressors, pumps etc.
The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.
This article 25150.0053 - Rubber Metal Buffers / with female thread, on both sides (d1 ±1.5: 50 mm, l1 ±1.5: 50 mm) is one variant of the article group Rubber Metal Buffers (EH 25150.)
Support washer
Threaded bushing
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles