Position Screws

EH 1555.500 - EH 1655.500

Your selection resulted in 2 hits

System
d1 [mm]
l1 [mm]
d [mm]
l3 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
d1 [mm]:
M12
l1 [mm]:
53 mm
d [mm]:
12 mm
l3 [mm]:
65 mm
Article-No.:
1555.500
CAD
Documents
Position Screws
  • System: L12
  • d1: M12
  • l1: 53 mm
  • d: 12 mm
  • l2: 18 mm
  • l3: 65 mm
  • Weight: 61 g
show article view
Position Screws
System:
L16
d1 [mm]:
M16
l1 [mm]:
64 mm
d [mm]:
16 mm
l3 [mm]:
80 mm
Article-No.:
1655.500
CAD
Documents
Position Screws
  • System: L16
  • d1: M16
  • l1: 64 mm
  • d: 16 mm
  • l2: 24 mm
  • l3: 80 mm
  • Weight: 140 g
show article view
Position Screws

Material

  • Heat-treated steel, tempered, quality 10.9
Title
Category
Type
Direct download
Download basket
Datasheet EH 1555.500 - EH 1655.500 Position Screws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.