Mounting Elements

EH 1512.000 - EH 1612.400

Your selection resulted in 4 hits

System
l [mm]
h [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l [mm]:
74.8 mm
h [mm]:
40 mm
d2 [mm]:
M12
Article-No.:
1512.000
CAD
Documents
Mounting Elements
  • System: L12
  • l: 74.8 mm
  • h: 40 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 1431 g
show article view
Mounting Elements
System:
L12
l [mm]:
74.8 mm
h [mm]:
40 mm
d2 [mm]:
M12
Article-No.:
1512.100
CAD
Documents
Mounting Elements
  • System: L12
  • l: 74.8 mm
  • h: 40 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 1287 g
show article view
Mounting Elements
System:
L16
l [mm]:
90 mm
h [mm]:
50 mm
d2 [mm]:
M16
Article-No.:
1612.200
CAD
Documents
Mounting Elements
  • System: L16
  • l: 90 mm
  • h: 50 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 2645 g
show article view
Mounting Elements
System:
L16
l [mm]:
90 mm
h [mm]:
50 mm
d2 [mm]:
M16
Article-No.:
1612.400
CAD
Documents
Mounting Elements
  • System: L16
  • l: 90 mm
  • h: 50 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 2433 g
show article view
Mounting Elements

Material

  • Grey cast iron, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1512.000 - EH 1612.400 Mounting Elements
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.