23320.0060 - Clamping Jaws
for floating clamp M 16

The clamping jaws can be used for the floating clamp 23320.0016 to increase or decrease the clamping range.

This article 23320.0060 - Clamping Jaws for floating clamp M 16 / upper standard clamping jaw (Clamping range: 10 mm – 25 mm) is one variant of the article group Clamping Jaws for floating clamp M 16 (EH 23320.)

Version
picture
Clamping range [mm]
Article-No.
Documents
Price [$]
Available
Version:
upper standard clamping jaw
picture:
1
Clamping range [mm]:
10 – 25 mm
Article-No.:
23320.0060
Documents
Clamping Jaws
  • upper standard clamping jaw – picture 1
  • Clamping range: 10 mm – 25 mm
  • h1: 29 mm
  • h2: 40 mm
  • h3: 33.3 mm
  • h4: 27.6 mm
  • Weight: 402 g
Clamping Jaws

Material

  • Case-hardened steel, nitrided, manganese phosphated
Title
Category
Type
Direct download
Download basket
Datasheet 23320.0060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Floating Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Floating Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.