Compact Clamps

EH 23690.

The compact clamps are all purpose clamping elements. Due to the self-locking tension lever application can either take place in horizontal or vertical position in both, machined and raw workpieces.

Features:

  • Exact and position precise clamping
  • Easy, universal handling
  • High clamping force at low tightening torques, abrasion-resistant due to tension lever with bearings
  • Continuous, large clamping area
  • Tension lever entirely retractable for hindrance-free exchange of workpieces
  • Tension lever with locating thread for various clamping elements, e.g. ball-ended thrust screws (EH 22700. - EH 22720.), self-aligning pads (EH 22730. / EH 22740.) etc.
  • Large adjusting range at constant clamping force
  • Continuous increase of the clamping range by height adapters 23690.0112 / .0116
  • Easy and flexible mounting options
  • Corrosion-resistant
  • Resistant to dirt and chips

Your selection resulted in 2 hits

d1 [mm]
d2 [mm]
h1 min. [mm]
h1 max. [mm]
s max. [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M12
d2 [mm]:
M8
h1 min. [mm]:
40 mm
h1 max. [mm]:
60 mm
s max. [mm]:
43 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23690.0012
CAD
Documents
Compact Clamps
  • d1: M12
  • d2: M8
  • h1 min.: 40 mm
  • h1 max.: 60 mm
  • h2: 59 mm
  • h3: 95 mm
  • s max.: 43 mm
  • l1: 134 mm
  • l2 +1: 70 mm
  • l3: 50 mm
  • l4: 13 mm
  • l5: 10 mm
  • b: 45 mm
  • WS: 16 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 45 Nm
  • Weight: 1840 g
show article view
Compact Clamps
d1 [mm]:
M16
d2 [mm]:
M12
h1 min. [mm]:
47 mm
h1 max. [mm]:
85 mm
s max. [mm]:
85 mm
Clamping force max. [kN]:
25 kN
Article-No.:
23690.0016
CAD
Documents
Compact Clamps
  • d1: M16
  • d2: M12
  • h1 min.: 47 mm
  • h1 max.: 85 mm
  • h2: 70 mm
  • h3: 126 mm
  • s max.: 85 mm
  • l1: 213 mm
  • l2 +1: 120 mm
  • l3: 50 mm
  • l4: 17 mm
  • l5: 12.5 mm
  • b: 55 mm
  • WS: 18 mm
  • Clamping force max.: 25 kN
  • Tightening torque max.: 75 Nm
  • Weight: 4000 g
show article view
Compact Clamps

Material

Body

  • Heat-treated steel, black coated

Tension lever

  • Heat-treated steel, tempered, silver coated

Assembly

Assembly and Set-Up:

  1. Take out stop pin ISO 4762-M 6 x 10.
  2. Move back and take out tension lever.
  3. Tightening by 2 screws with internal hexagon (included in supply volume).
  4. Place tension lever in sliding rail and then insert.
  5. Tighten stop pin ISO 4762 - M 6 x 10.

Operation

Clamping Process:

  1. Slide tension lever to clamping position.
  2. Clamping is made via a hexagon collar screw.
  3. Releasing is done in reverse order.
Title
Category
Type
Direct download
Download basket
Datasheet EH 23690. Compact Clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Compact Clamps
Category:
Product Description
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.