This clamp (clamping claw) with exchangeable soft jaw is mainly used in mechanical clamping technology for clamping workpieces.
The soft jaw made from brass or plastic protects the workpiece from damage.
This article 23190.0054 - Clamps with exchangeable soft jaw / plain clamp without soft jaw (Nominal dimension b1 +0.5: 14 mm, l1: 100 mm) is one variant of the article group Clamps with exchangeable soft jaw (EH 23190.)
Clamp
The soft jaws are mounted or disassembled with two screws. These are included in the scope of delivery.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles