Clamping Element Systems

EH 23700.

Your selection resulted in 2 hits

b1 [mm]
e [mm]
g [mm]
h1 [mm]
Article-No.
CAD / Documents
Price [$]
Available
b1 [mm]:
35 mm
e [mm]:
110 mm
g [mm]:
M12
h1 [mm]:
48 – 78 mm
Article-No.:
23700.0012
CAD
Documents
Price:
$521.56
Clamping Element Systems
  • a: 25 mm
  • b: 25 mm
  • c: 65 mm
  • b1: 35 mm
  • e: 110 mm
  • f: 20 mm
  • g: M12
  • h1: 48 mm – 78 mm
  • h2: 112 mm
  • i: 12.5 mm
  • l: 40 mm
  • n: 10 mm
  • Weight: 870 g
More details
Clamping Element Systems
b1 [mm]:
40 mm
e [mm]:
142 mm
g [mm]:
M16
h1 [mm]:
60 – 96 mm
Article-No.:
23700.0016
CAD
Documents
Price:
$654.33
Clamping Element Systems
  • a: 30 mm
  • b: 30 mm
  • c: 78 mm
  • b1: 40 mm
  • e: 142 mm
  • f: 30 mm
  • g: M16
  • h1: 60 mm – 96 mm
  • h2: 145 mm
  • i: 14 mm
  • l: 50 mm
  • n: 13 mm
  • Weight: 1703 g
More details
Clamping Element Systems

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 23700. Clamping Element Systems
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Clamping Element Systems
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
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.