Product filter
Your selection resulted in 6 hits
b1 x l1 [mm]:
400 mm x 400 mm
More details
Grey cast iron GG
b1 x l1 : 400 mm x 400 mm
h1 : 400 mm
h: 475 mm
a ±0.013: 150 mm
b2 ±0.2: 150 mm
l4 ±0.2: 150 mm
s +1: 81 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Weight: 150 kg
show article view
b1 x l1 [mm]:
400 mm x 400 mm
More details
Grey cast iron GG
b1 x l1 : 400 mm x 400 mm
h1 : 400 mm
l2 : 500 mm
h: 475 mm
a ±0.013: 150 mm
b2 ±0.2: 150 mm
l4 ±0.2: 150 mm
s +1: 81 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Weight: 173 kg
show article view
b1 x l1 [mm]:
500 mm x 500 mm
More details
Grey cast iron GG
b1 x l1 : 500 mm x 500 mm
h1 : 500 mm
h: 595 mm
a ±0.013: 200 mm
b2 ±0.2: 200 mm
l4 ±0.2: 200 mm
s +1: 101 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Weight: 284 kg
show article view
b1 x l1 [mm]:
500 mm x 500 mm
More details
Grey cast iron GG
b1 x l1 : 500 mm x 500 mm
h1 : 500 mm
l2 : 630 mm
h: 595 mm
a ±0.013: 200 mm
b2 ±0.2: 200 mm
l4 ±0.2: 200 mm
s +1: 101 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 6
Weight: 334 kg
show article view
b1 x l1 [mm]:
630 mm x 630 mm
More details
Grey cast iron GG
b1 x l1 : 630 mm x 630 mm
h1 : 630 mm
h: 725 mm
a ±0.013: 200 mm
b2 ±0.2: 200 mm
l4 ±0.2: 200 mm
s +1: 131 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Weight: 455 kg
show article view
b1 x l1 [mm]:
800 mm x 800 mm
More details
Grey cast iron GG
b1 x l1 : 800 mm x 800 mm
h1 : 800 mm
h: 910 mm
a ±0.013: 300 mm
b2 ±0.2: 300 mm
l3 ±0.2: 100 mm
l4 ±0.2: 300 mm
s +1: 151 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 8
Weight: 805 kg
show article view
Material
Notes
Special plates on request.
Datasheet EH 1906. Clamping Angles – semi-finished
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.