SIMPLEX soft-face mallets
Composite rubber, with "Stand-Up" / TPE-mid; with cast iron housing and high-quality wooden handle

EH 3023.

The SIMPLEX series 3023 is available with the insert combination of TPE-mid / composite rubber with “stand-up”.

The medium hard rubber insert with “stand-up” (3202.260) is a further development of Halder’s top seller. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer. Its ingenious form factor allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner.

The grey TPE-mid insert (series 3203) allows for an impact force that is comparable to the black rubber insert. The difference is that it will not leave any undesired black marring. 

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in size D60mm.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.260) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with the insert combination of TPE-mid (grey, medium hard, no marring) / composite rubber with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in size D60mm.

Application Areas

Gardening and landscaping, paving, masonry and stairs setting, natural stone setting

 

This hammer features an special insert with "Stand-Up" that was incorporated into the housing.

Your selection resulted in 1 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [inch]:
2.36 inch
lkopf [inch]:
5.91 inch
lhges [inch]:
15.94 inch
gewicht [oz]:
55.38 oz
Article-No.:
3023.260
Price:
$70.04
SIMPLEX soft-face mallet
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 55.38 oz
More details

Material

insert 1

  • TPE-mid, grey
  • Non-marring
  • Medium hard

insert 2

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • Impact cushioning
  • Odorless
  • Low-wear

Housing

  • Cast iron

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets with "Stand-Up"
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3023. SIMPLEX soft-face mallets – Composite rubber, with "Stand-Up" / TPE-mid; with cast iron housing and high-quality wooden handle
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.