SIMPLEX soft-face mallets
Composite rubber, with "Stand-Up" / Plastic; with cast iron housing and high-quality wooden handle

EH 3026.

The SIMPLEX soft-face mallet D60mm with the insert combination of composite rubber / plastic is one of Halder’s top sellers and has now been given a revamp:

Boasting an ingenious shape, the rubber insert with “stand-up” (3202.260) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer.

The red plastic insert (series 3206) is hard and also oil and grease resistant. This insert combination covers an extensive range of applications.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in the size D60mm. Also available as a sledge hammer (3026.261).

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.260) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX soft-face mallet with the insert combination of composite rubber with “stand-up” (black, medium hard, impact cushioning, odourless, low-wear) / plastic (red, hard, oil and grease resistant).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in size D60mm and as a sledge hammer (3026.061).
  • Halder top seller for a large variety of applications.

Application Areas

Assembly and repair work in the automotive and truck sector, dent removal, maintenance work, scaffold and tent construction, prefabricated-house construction, carpenter’s work, roof framework

 

This hammer features an special insert with "Stand-Up" that was incorporated into the housing.

Your selection resulted in 1 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [inch]:
2.36 inch
lkopf [inch]:
5.91 inch
lhges [inch]:
15.94 inch
gewicht [oz]:
53.97 oz
Article-No.:
3026.260
Price:
$74.16
SIMPLEX soft-face mallet
  • Ø: 2.36 inch
  • lkopf : 5.91 inch
  • lhges : 15.94 inch
  • Weight: 53.97 oz
More details

Material

insert 1

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • Impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Plastic, red
  • hard
  • Oil and grease resistant
  • Universal 

Housing

  • Cast iron

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets with "Stand-Up"
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3026. SIMPLEX soft-face mallets – Composite rubber, with "Stand-Up" / Plastic; with cast iron housing and high-quality wooden handle
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.