Cardboard Counter Display SUPERCRAFT soft-face mallets, yellow fluorescent powder coating
fitted with 8x art. no. 3377.140

EH 3000.

Your selection resulted in 1 hits

gewicht [oz]
Article-No.
Price [$]
Available
gewicht [oz]:
270.9 oz
Article-No.:
3000s020
Price:
upon request
Cardboard Counter Display SUPERCRAFT soft-face mallets, yellow fluorescent powder coating
  • Weight: 270.9 oz
More details
Title
Category
Type
Direct download
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3000. Cardboard Counter Display SUPERCRAFT soft-face mallets, yellow fluorescent powder coating – fitted with 8x art. no. 3377.140
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

 

Contains SVHC substances >0,1% w/w

 

Free from Conflict Minerals