SECURAL soft-face mallet
break-proof head and handle made from one piece of steel, rectangularand inserts

EH 3380.

The SECURAL soft-face mallet is a true specialist for corners and edges thanks to its rectangular inserts.

Made of polyurethane, the medium hard inserts are replaceable.

Perfectly balanced, the ratio of hammer head mass to shot mass in combination with the cushioning properties of the impact surfaces guarantees maximum rebound dampening. This allows the user to work with reduced strain on the joints while still applying extremely high impact forces.

Welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

This product is available in two sizes: 680g and 1,000g with impact surfaces measuring 30 x 40mm and 35 x 45mm, respectively.

Product features:

  • Replaceable, rectangular, and medium hard inserts made of polyurethane.
  • Allows for noise-dampening and completely non-rebound work.
  • Extremely high impact force at low weight.
  • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.
  • Available in two sizes: 680g and 1,000g with impact surfaces measuring 30 x 40mm and 35 x 45mm, respectively.

Application Areas

Parquet and laminate flooring, window and door construction, drywall construction, furniture assembly, joiner’s work, sheet-metal working, positioning and adjusting of workpieces, repair work, prying work

Your selection resulted in 2 hits

Length x Width [in]
lkopf [in]
lhges [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Length x Width [in]:
1.18 in x 1.57 in
lkopf [in]:
4.61 in
lhges [in]:
11.81 in
gewicht [oz]:
23.99 oz
Article-No.:
3380.040
SECURAL soft-face mallet
  • Length x Width: 1.18 in x 1.57 in
  • lkopf : 4.61 in
  • lhges : 11.81 in
  • Length x Width x Height: 11.81 in x 4.61 in x 1.26 in
  • Weight: 23.99 oz
  • GTIN: 4030618301844
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Length x Width [in]:
1.38 in x 1.77 in
lkopf [in]:
5.51 in
lhges [in]:
12.2 in
gewicht [oz]:
35.27 oz
Article-No.:
3380.045
SECURAL soft-face mallet
  • Length x Width: 1.38 in x 1.77 in
  • lkopf : 5.51 in
  • lhges : 12.2 in
  • Length x Width x Height: 12.2 in x 5.51 in x 1.46 in
  • Weight: 35.27 oz
  • GTIN: 4030618310846
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Version

  • Robust sheet-metal housing with ergonomic rubber grip

Inserts

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3380. SECURAL soft-face mallet – break-proof head and handle made from one piece of steel, rectangularand inserts
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.