SECURAL insert

EH 3511.

The insert for the SECURAL mallet (series 3511) is a medium hard insert with a shore hardness of approx. 60 Shore D. Its rectangular shape turns the SECURAL into a true specialist for corners and edges. Made of polyurethane, these yellow inserts are replaceable, wear-resistant and impact cushioning.

This insert is available in two sizes: 30 x 40mm and 35 x 45mm.

Product features:

  • SECURAL insert made of polyurethane
  • Medium hard
  • Yellow
  • Impact cushioning
  • Replaceable
  • Available in two sizes: 30 x40mm and 35 x 45mm.

Your selection resulted in 2 hits

Length x Width [inch]
gewicht [oz]
Article-No.
Price [$]
Available
Length x Width [inch]:
1.18 inch x 1.57 inch
gewicht [oz]:
1.23 oz
Article-No.:
3511.040
Price:
$5.67
SECURAL insert
  • Length x Width: 1.18 inch x 1.57 inch
  • Weight: 1.23 oz
More details
Length x Width [inch]:
1.38 inch x 1.77 inch
gewicht [oz]:
1.94 oz
Article-No.:
3511.045
Price:
$7.21
SECURAL insert
  • Length x Width: 1.38 inch x 1.77 inch
  • Weight: 1.94 oz
More details

Material

Insert

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • Impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3511. SECURAL insert
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.