Forestry Sledges
with vibration-reducing, ergonomic and varnished Hickory handle

EH 3366.

The tubular head of the forestry sledge is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude.

What is more, forestry sledges allow for work with greatly reduced strain on the joints and greater noise-dampening when compared to ordinary steel hammers.

Made of special nylon, the replaceable inserts are very durable, noise-dampening, splinter-proof and suitable for extremely high impact forces. They are also flat and allow for the gentle driving of wooden stakes without damaging them.

The robot-welded hammer head has a built-in handle protection sleeve.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in three versions: Head diameters D80mm, D100mm, and D100mm with total weights of 3,600g, 5,000g, and 6,500g, respectively.

ATTENTION: not suitable for use in industrial production or other sensitive environments! No impact plates between steel shot and inserts!

Product features:

  • Non-rebound sledges for extra powerful strikes and working with reduced strain on the joints and lnoise-dampening work.
  • Very durable, replaceable, splinter-proof, flat inserts made of special nylon.
  • Robot-welded hammer head and handle protection sleeve.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • Available in D80mm (total weight 3,600), D100mm (total weight 5,000g), and D100mm (total weight 6,500g).

Your selection resulted in 3 hits

Ø [inch]
lkopf [inch]
lhges [inch]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [inch]:
3.15 inch
lkopf [inch]:
6.5 inch
lhges [inch]:
34.65 inch
gewicht [oz]:
126.99 oz
Article-No.:
3366.0S3
Price:
$210.53
Forestry Sledge
  • Ø: 3.15 inch
  • lkopf : 6.5 inch
  • lhges : 34.65 inch
  • Weight: 126.99 oz
More details
Ø [inch]:
3.94 inch
lkopf [inch]:
6.89 inch
lhges [inch]:
39.37 inch
gewicht [oz]:
176.37 oz
Article-No.:
3366.0S5
Price:
$252.00
Forestry Sledge
  • Ø: 3.94 inch
  • lkopf : 6.89 inch
  • lhges : 39.37 inch
  • Weight: 176.37 oz
More details
Ø [inch]:
3.94 inch
lkopf [inch]:
8.07 inch
lhges [inch]:
39.37 inch
gewicht [oz]:
229.28 oz
Article-No.:
3366.0S6
Price:
$294.00
Forestry Sledge
  • Ø: 3.94 inch
  • lkopf : 8.07 inch
  • lhges : 39.37 inch
  • Weight: 229.28 oz
More details

Material

Inserts

  • Nylon, white
  • flat
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Application Matrix Soft-face Mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3366. Forestry Sledges – with vibration-reducing, ergonomic and varnished Hickory handle
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.