SIMPLEX Promotional Box
SIMPLEX soft-face mallet, rubber composition / superplastic and magnetic holder

EH 3027.

This promotional box contains Halder's top seller, the SIMPLEX soft-face mallet art. 3027.060 and, as an extra, the practical new magnetic holder.

The SIMPLEX soft-face mallet D60mm with the insert combination of rubber composition / superplastic (art. 3027.060) is an indispensable companion for a large number of applications as gardening and landscaping (paving, curbstone setting), civil engineering (scaffold construction, formwork), prefabricatedhouse construction and for carpentry work (setting beams). Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert offers a much longer service life than a conventional rubber hammer. The medium hard superplastic insert made of special plastic allows for a more powerful impact force and is very durable and wear-resistant. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface. The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

  • Value box: SIMPLEX soft-face mallet (art. 3027.060) plus magnetic holder (art. 3688.003).
  • Contains Halder's top seller, the SIMPLEX soft-face mallet D60mm with the insert combination of  rubber composition (black, medium hard, impact cushioning, odourless, low-wear)  / superplastic (white, medium hard, very durable)
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmently friendly
    • THE Classic for construction, gardening and landscaping. Far longer lifetime than a simple rubber mallet. More powerful impact force thanks to the superplastic insert.
  • In addition, the Halder magnetic holder in black, a multi-functional mount without the need to screw the holder in place
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

Your selection resulted in 1 hits

Name
Article-No.
Price [$]
Available
:
SIMPLEX Promotional Box
Article-No.:
3027s020
Price:
upon request
Title
Category
Type
Direct download
Download basket
Areas of application hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 3027. SIMPLEX Promotional Box – SIMPLEX soft-face mallet, rubber composition / superplastic and magnetic holder
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.