EH 3208.
The SIMPLEX nylon insert (series 3208) with its hardness of approx. 73 Shore D is an extra hard insert. This white polyamide insert offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. Moreover, it is also oil and grease resistant.
This insert is available in sizes ranging from D30mm to D80mm.
Product features:
Your selection resulted in 1 hits
Insert
Compliant according to Directive 2011/65/EU and Directive 2015/863
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022
No Proposition 65 substances included
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.