22120.1516 - Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Lock nuts ISO 8675 (DIN 439)
Nominal dimension:
d2: M12 x 1,5 mm
Article-No.:
22120.1516
Documents
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
Lock nuts ISO 8675 (DIN 439)
More file formats