Erwin Halder KG
Products
Standard Parts
Aviation Products
Hand Tools
Product Sections
Machine and Fixture Elements
Clamping Elements
Operating Elements
Machine Elements
T-Slot Systems
Hole and Dowel Systems
Standard Parts for Fixture Systems
Multiple Clamping Systems
Multi-Vices
Basic Elements
Zero-Point Clamping Systems
Product Groups
News
Index Plungers
Index Plungers
Index Plungers
Index Plungers
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lock Pins
Shaft Clamps
U-Handles
U-Handles
U-Handles
Three-Lobed Torque Handles
Hinges
Hinges
Hinges
Hinges
Hinges
Hinges
Hinges
HALDER PINS
Lifting Pins / Threaded Lifting Pins
Ball Lock Pins
Ball Lock Pins - according to aviation standards (NASM / MS)
Further Information:
Workholding Solutions
Clamping Parts Overview
Contacts
Representative
Technical Appendix
Information material
Machine and Fixture Elements
Clamping Elements
Operating Elements
Machine Elements
T-Slot Systems
Hole and Dowel Systems
Standard Parts for Fixture Systems
Multiple Clamping Systems
Multi-Vices
Basic Elements
Zero-Point Clamping Systems
Index Plungers
Index Plungers
Index Plungers
Index Plungers
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lifting Pins
Threaded Lock Pins
Shaft Clamps
U-Handles
U-Handles
U-Handles
Three-Lobed Torque Handles
Hinges
Hinges
Hinges
Hinges
Hinges
Lifting Pins / Threaded Lifting Pins
Ball Lock Pins
Ball Lock Pins - according to aviation standards (NASM / MS)
Product Sections
Ball Lock Pins - according to aviation standards (NASM / MS)
Accessories for Ball Lock Pins
Bypass Pin Kits
Product Groups
Ball Lock Pins / single acting
Warning Streamers
Lanyards
Bypass Pin Kits for Airbus aircrafts
Bypass Pin Kits for Boeing aircrafts
Further Information:
Contact Aviation Products
Representative
Information material Aviation Products
Ball Lock Pins - according to aviation standards (NASM / MS)
Accessories for Ball Lock Pins
Bypass Pin Kits
Ball Lock Pins / single acting
Warning Streamers
Lanyards
Bypass Pin Kits for Airbus aircrafts
Bypass Pin Kits for Boeing aircrafts
Application Areas
Construction / Landscaping and Hardscaping
Floor layer
Glazier / Window construction
Agriculture / Forestry
Metalworking industry
Upholsterer / Saddler
Joinery
Plumbing work
Maintenance / Repair
Carpenter / Timber Framer
Product Groups
SIMPLEX soft-face mallets, cast iron housing
SIMPLEX soft-face mallets, reinforced cast iron housing
SIMPLEX soft-face mallets, aluminium housing
SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"
SIMPLEX soft-face mallets, cast iron housing, 50:40
SIMPLEX soft-face mallets, aluminium housing, 50:40
BASEPLEX soft-face mallets
SIMPLEX sledge hammers, cast iron housing
SIMPLEX sledge hammers, reinforced cast iron housing
SIMPLEX sledge hammers, cast iron housing, with "Stand-Up"
SUPERCRAFT soft-face mallets
BLACKCRAFT soft-face mallet
SECURAL soft-face mallet
Drop-mallets
SUPERCRAFT Sledge Hammers
SUPERCRAFT handles
MAXXCRAFT Locksmith’s Hammer
FERROPLEX Combi Hammer
Forestry Tools
Accessories
Promotional Box
News
SUPERCRAFT soft-face mallets
SUPERCRAFT soft-face mallets
SECURAL plus soft-face mallet
Soft-Face Mallets
Soft-Face Mallets
SIMPLEX insert
SIMPLEX insert
SIMPLEX insert
Further Information:
See all products to find your hammer
Suggested hammers for your job
Contact Hand Tools
Representative
Information material Hand Tools
Quality and Safety
Construction / Landscaping and Hardscaping
Floor layer
Glazier / Window construction
Agriculture / Forestry
Metalworking industry
Upholsterer / Saddler
Joinery
Plumbing work
Maintenance / Repair
Carpenter / Timber Framer
SIMPLEX soft-face mallets, cast iron housing
SIMPLEX soft-face mallets, reinforced cast iron housing
SIMPLEX soft-face mallets, aluminium housing
SIMPLEX soft-face mallets, cast iron housing, with "Stand-Up"
SIMPLEX soft-face mallets, cast iron housing, 50:40
SIMPLEX soft-face mallets, aluminium housing, 50:40
BASEPLEX soft-face mallets
SIMPLEX sledge hammers, cast iron housing
SIMPLEX sledge hammers, reinforced cast iron housing
SIMPLEX sledge hammers, cast iron housing, with "Stand-Up"
SUPERCRAFT soft-face mallets
BLACKCRAFT soft-face mallet
SECURAL soft-face mallet
Drop-mallets
SUPERCRAFT Sledge Hammers
SUPERCRAFT handles
MAXXCRAFT Locksmith’s Hammer
FERROPLEX Combi Hammer
Forestry Tools
Accessories
SUPERCRAFT soft-face mallets
SUPERCRAFT soft-face mallets
SECURAL plus soft-face mallet
Soft-Face Mallets
Soft-Face Mallets
SIMPLEX insert
SIMPLEX insert
SIMPLEX insert
Service
Services
Product Videos
CAD-Data
Electronic Product Data
Information material
Download Center
Newsroom
News
Press
Company
About us
Benefits
History
Quality & Environment
Associated Companies
Contact
Contacts
Representative
Contact Form
Search
Search
Select language
Login / Registration
Downloads
Quote request list
Cart
Home
Accessories
Accessories for: 22060. Spring Plungers with internal hexagon and seal
Accessories for: 22060. Spring Plungers with internal hexagon and seal
Order table
Product filter
Assembly Tool for mounting via slot (pin sided)
Your selection resulted in
4
hits
Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d
1
: M8
Article-No.:
22060.0908
Documents
Price:
$33.33
Quantity
Assembly Tool for mounting via slot (pin sided)
d
1
: M8
b: 60 mm
d: 6.45 mm
l: 70 mm
Weight: 39 g
More details
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d
1
: M10
Article-No.:
22060.0910
Documents
Price:
$34.97
Quantity
Assembly Tool for mounting via slot (pin sided)
d
1
: M10
b: 80 mm
d: 8 mm
l: 80 mm
Weight: 66 g
More details
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d
1
: M12
Article-No.:
22060.0912
Documents
Price:
$46.77
Quantity
Assembly Tool for mounting via slot (pin sided)
d
1
: M12
b: 80 mm
d: 9.8 mm
l: 80 mm
Weight: 72 g
More details
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d
1
: M16
Article-No.:
22060.0916
Documents
Price:
$47.87
Quantity
Assembly Tool for mounting via slot (pin sided)
d
1
: M16
b: 100 mm
d: 13.5 mm
l: 105 mm
Weight: 144 g
More details
U.S.A.
Deutschland
Österreich
Schweiz
United Kingdom
Italia
España
Sverige
Nederland
대한민국 (Korea)
Česko
中华人民共和国 (China)
中華民國(臺灣)(Taiwan)
Suomi
Polska
România
日本 (Japan)
U.S.A.
Canada
France
International
English
Search