Mounting Pads

EH 22590.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

Your selection resulted in 57 hits

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.0006
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M6
  • d2: 20 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 10 kN
  • Operating temperature range max.: 250 °C
  • Weight: 15 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.0008
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M8
  • d2: 25 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 18 kN
  • Operating temperature range max.: 250 °C
  • Weight: 33 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.0010
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M10
  • d2: 32 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.0012
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M12
  • d2: 40 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 35 kN
  • Operating temperature range max.: 250 °C
  • Weight: 112 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.0016
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M16
  • d2: 50 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 45 kN
  • Operating temperature range max.: 250 °C
  • Weight: 254 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.0020
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M20
  • d2: 60 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 55 kN
  • Operating temperature range max.: 250 °C
  • Weight: 451 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, blackened
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.0024
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M24
  • d2: 60 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 65 kN
  • Operating temperature range max.: 250 °C
  • Weight: 498 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.0206
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M6
  • d2: 20 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Operating temperature range max.: 250 °C
  • Weight: 15 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.0208
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M8
  • d2: 25 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 14 kN
  • Operating temperature range max.: 250 °C
  • Weight: 33 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.0210
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M10
  • d2: 32 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.0212
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M12
  • d2: 40 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Operating temperature range max.: 250 °C
  • Weight: 113 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.0216
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M16
  • d2: 50 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Operating temperature range max.: 250 °C
  • Weight: 256 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.0220
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M20
  • d2: 60 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Operating temperature range max.: 250 °C
  • Weight: 452 g
show article view
Mounting Pads
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.0224
CAD
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M24
  • d2: 60 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Operating temperature range max.: 250 °C
  • Weight: 504 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M6
l1 [mm]:
-
Article-No.:
22590.0106
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M6
  • d2: 20 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • t: 5 mm
  • WS: 10 mm
  • Load capacity for static load max.: 4 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 6.1 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M8
l1 [mm]:
-
Article-No.:
22590.0108
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M8
  • d2: 25 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • t: 7 mm
  • WS: 13 mm
  • Load capacity for static load max.: 7 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 13 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.0110
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M10
  • d2: 32 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 10 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 26 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M12
l1 [mm]:
-
Article-No.:
22590.0112
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M12
  • d2: 40 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • t: 11 mm
  • WS: 19 mm
  • Load capacity for static load max.: 18 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 40 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M16
l1 [mm]:
-
Article-No.:
22590.0116
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M16
  • d2: 50 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • t: 13.5 mm
  • WS: 24 mm
  • Load capacity for static load max.: 20 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 75 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M20
l1 [mm]:
-
Article-No.:
22590.0120
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M20
  • d2: 60 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • t: 17 mm
  • WS: 30 mm
  • Load capacity for static load max.: 22 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 150 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element from stainless steel
picture:
1
Material:
Thermoplastic POM, white
d1 [mm]:
M24
l1 [mm]:
-
Article-No.:
22590.0124
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element from stainless steel – picture 1, Thermoplastic
  • d1: M24
  • d2: 60 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • t: 19 mm
  • WS: 36 mm
  • Load capacity for static load max.: 25 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 184 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M6
l1 [mm]:
60 mm
Article-No.:
22590.0410
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M6
  • d2: 20 mm
  • l1: 60 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • l2: 57 mm
  • WS: 10 mm
  • Load capacity for static load max.: 10 kN
  • Operating temperature range max.: 250 °C
  • Weight: 29 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M8
l1 [mm]:
80 mm
Article-No.:
22590.0422
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M8
  • d2: 25 mm
  • l1: 80 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • l2: 76 mm
  • WS: 13 mm
  • Load capacity for static load max.: 18 kN
  • Operating temperature range max.: 250 °C
  • Weight: 66 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M10
l1 [mm]:
100 mm
Article-No.:
22590.0438
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M10
  • d2: 32 mm
  • l1: 100 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • l2: 95.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Operating temperature range max.: 250 °C
  • Weight: 133 g
show article view
Mounting Pads

Material

Ball element

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Pad

  • Heat-treated steel, blackened
  • Stainless steel 1.4305
  • Thermoplastic POM, white

Ball element with bolt

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Lock nut

  • Steel, blackened, ISO 4032
  • Steel, blackened, DIN 934
  • Stainless Steel A2, ISO 4032
  • Stainless Steel A2, DIN 934

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22590. Mounting Pads
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.