Product filter
Your selection resulted in 84 hits
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 10 mm
d1 : M8
d2 : 19.4 mm
d3 : 17 mm
l: 10 mm
WS: 17 mm
Tightening torque max.: 18 Nm
Weight: 21 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 10 mm
d1 : M10
d2 : 21.9 mm
d3 : 19 mm
l: 12 mm
WS: 19 mm
Tightening torque max.: 32 Nm
Weight: 28 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 15 mm
d1 : M10
d2 : 21.9 mm
d3 : 19 mm
l: 12 mm
WS: 19 mm
Tightening torque max.: 32 Nm
Weight: 40 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 10 mm
d1 : M12
d2 : 25.2 mm
d3 : 22 mm
l: 14 mm
WS: 22 mm
Tightening torque max.: 60 Nm
Weight: 40 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 15 mm
d1 : M12
d2 : 25.2 mm
d3 : 22 mm
l: 14 mm
WS: 22 mm
Tightening torque max.: 60 Nm
Weight: 55 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 15 mm
d1 : M16
d2 : 33 mm
d3 : 30 mm
l: 19 mm
WS: 30 mm
Tightening torque max.: 140 Nm
Weight: 110 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 20 mm
d1 : M16
d2 : 33 mm
d3 : 30 mm
l: 19 mm
WS: 30 mm
Tightening torque max.: 140 Nm
Weight: 140 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 20 mm
d1 : M20
d2 : 40 mm
d3 : 36 mm
l: 24 mm
WS: 36 mm
Tightening torque max.: 290 Nm
Weight: 214 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 25 mm
d1 : M20
d2 : 40 mm
d3 : 36 mm
l: 24 mm
WS: 36 mm
Tightening torque max.: 290 Nm
Weight: 257 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 20 mm
d1 : M24
d2 : 46 mm
d3 : 41 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 300 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 25 mm
d1 : M24
d2 : 46 mm
d3 : 41 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 356 g
show article view
Version:
with male thread, bearing surface plain
More details
with male thread, bearing surface plain – picture 1
h ±0.01: 30 mm
d1 : M24
d2 : 46 mm
d3 : 41 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 412 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 10 mm
d1 : M8
d2 : 19.4 mm
l: 10 mm
WS: 17 mm
Tightening torque max.: 18 Nm
Weight: 20 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 10 mm
d1 : M10
d2 : 21.9 mm
l: 12 mm
WS: 19 mm
Tightening torque max.: 32 Nm
Weight: 27 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 15 mm
d1 : M10
d2 : 21.9 mm
l: 12 mm
WS: 19 mm
Tightening torque max.: 32 Nm
Weight: 40 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 10 mm
d1 : M12
d2 : 25.2 mm
l: 14 mm
WS: 22 mm
Tightening torque max.: 60 Nm
Weight: 37 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 15 mm
d1 : M12
d2 : 25.2 mm
l: 14 mm
WS: 22 mm
Tightening torque max.: 60 Nm
Weight: 53 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 15 mm
d1 : M16
d2 : 33 mm
l: 19 mm
WS: 30 mm
Tightening torque max.: 140 Nm
Weight: 105 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 20 mm
d1 : M16
d2 : 33 mm
l: 19 mm
WS: 30 mm
Tightening torque max.: 140 Nm
Weight: 135 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 20 mm
d1 : M20
d2 : 40 mm
l: 24 mm
WS: 36 mm
Tightening torque max.: 290 Nm
Weight: 206 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 25 mm
d1 : M20
d2 : 40 mm
l: 24 mm
WS: 36 mm
Tightening torque max.: 290 Nm
Weight: 249 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 20 mm
d1 : M24
d2 : 46 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 285 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 25 mm
d1 : M24
d2 : 46 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 342 g
show article view
Version:
with male thread, bearing surface spherical
More details
with male thread, bearing surface spherical – picture 2
h ±0.1: 30 mm
d1 : M24
d2 : 46 mm
l: 29 mm
WS: 41 mm
Tightening torque max.: 498 Nm
Weight: 398 g
show article view
Material
Steel, case-hardened, blackened
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.