Feet DIN 6320 with threaded shank

EH 22640.

Feet according to DIN 6320 can be used in fixture construction both as feet and as a seating element and stop.

The bearing surface has no centre.

Your selection resulted in 8 hits

h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
h [mm]:
10 mm
d1 [mm]:
M6
Article-No.:
22640.0061
CAD
Documents
Feet
  • h: 10 mm
  • d1: M6
  • b: 11 mm
  • d2: 8 mm
  • e: 11.5 mm
  • s: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 7.8 g
show article view
Feet
h [mm]:
20 mm
d1 [mm]:
M6
Article-No.:
22640.0062
CAD
Documents
Feet
  • h: 20 mm
  • d1: M6
  • b: 11 mm
  • d2: 6 mm
  • e: 11.5 mm
  • s: 10 mm
  • Tightening torque max.: 7 Nm
  • Weight: 13 g
show article view
Feet
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22640.0081
CAD
Documents
Feet
  • h: 15 mm
  • d1: M8
  • b: 13 mm
  • d2: 10 mm
  • e: 15 mm
  • s: 13 mm
  • Tightening torque max.: 7 Nm
  • Weight: 19 g
show article view
Feet
h [mm]:
30 mm
d1 [mm]:
M8
Article-No.:
22640.0082
CAD
Documents
Feet
  • h: 30 mm
  • d1: M8
  • b: 13 mm
  • d2: 9 mm
  • e: 15 mm
  • s: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 35 g
show article view
Feet
h [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22640.0101
CAD
Documents
Feet
  • h: 20 mm
  • d1: M10
  • b: 16 mm
  • d2: 13 mm
  • e: 19.6 mm
  • s: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 41 g
show article view
Feet
h [mm]:
40 mm
d1 [mm]:
M10
Article-No.:
22640.0102
CAD
Documents
Feet
  • h: 40 mm
  • d1: M10
  • b: 16 mm
  • d2: 13 mm
  • e: 19.6 mm
  • s: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 80 g
show article view
Feet
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22640.0121
CAD
Documents
Feet
  • h: 25 mm
  • d1: M12
  • b: 20 mm
  • d2: 15 mm
  • e: 21.9 mm
  • s: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 70 g
show article view
Feet
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22640.0122
CAD
Documents
Feet
  • h: 50 mm
  • d1: M12
  • b: 20 mm
  • d2: 15 mm
  • e: 21.9 mm
  • s: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 129 g
show article view
Feet

Material

  • Heat-treated steel, unhardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22640. Feet – DIN 6320 with threaded shank
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.