Clamping Cubes

EH 1508.200 - EH 1608.600

Your selection resulted in 4 hits

System
l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
d2 [mm]
Number of fastening holes n
Number of hole rows

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l1 [mm]:
400 mm
l2 [mm]:
230 mm
h1 [mm]:
358 mm
h [mm]:
408 mm
d2 [mm]:
M12
Number of fastening holes n:
4
Number of hole rows:
4 x 7
Article-No.:
1508.200
CAD
Documents
Clamping Cubes
  • System: L12
  • l1: 400 mm
  • l2: 230 mm
  • h1: 358 mm
  • h: 408 mm
  • h2: 75 mm
  • d1: 12 mm
  • d2: M12
  • a: 150 mm
  • b2: 150 mm
  • l4: 150 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Number of hole rows: 4 x 7
  • Weight: 97 kg
show article view
Clamping Cubes
System:
L12
l1 [mm]:
500 mm
l2 [mm]:
330 mm
h1 [mm]:
510 mm
h [mm]:
565 mm
d2 [mm]:
M12
Number of fastening holes n:
6
Number of hole rows:
6 x 10
Article-No.:
1508.400
CAD
Documents
Clamping Cubes
  • System: L12
  • l1: 500 mm
  • l2: 330 mm
  • h1: 510 mm
  • h: 565 mm
  • h2: 85 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 200 mm
  • l4: 200 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 6
  • Number of hole rows: 6 x 10
  • Weight: 204 kg
show article view
Clamping Cubes
System:
L12
l1 [mm]:
630 mm
l2 [mm]:
450 mm
h1 [mm]:
640 mm
h [mm]:
700 mm
d2 [mm]:
M12
Number of fastening holes n:
8
Number of hole rows:
8 x 12
Article-No.:
1508.600
CAD
Documents
Clamping Cubes
  • System: L12
  • l1: 630 mm
  • l2: 450 mm
  • h1: 640 mm
  • h: 700 mm
  • h2: 100 mm
  • d1: 12 mm
  • d2: M12
  • a: 200 mm
  • b2: 200 mm
  • b3: 300 mm
  • l4: 300 mm
  • l3: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Number of hole rows: 8 x 12
  • Weight: 426 kg
show article view
Clamping Cubes
System:
L16
l1 [mm]:
630 mm
l2 [mm]:
450 mm
h1 [mm]:
640 mm
h [mm]:
700 mm
d2 [mm]:
M16
Number of fastening holes n:
8
Number of hole rows:
8 x 12
Article-No.:
1608.600
CAD
Documents
Clamping Cubes
  • System: L16
  • l1: 630 mm
  • l2: 450 mm
  • h1: 640 mm
  • h: 700 mm
  • h2: 100 mm
  • d1: 16 mm
  • d2: M16
  • a: 200 mm
  • b2: 200 mm
  • b3: 300 mm
  • l4: 300 mm
  • l3: 200 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Number of hole rows: 8 x 12
  • Weight: 420 kg
show article view
Clamping Cubes

Material

  • Grey cast iron GG

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1508.200 - EH 1608.600 Clamping Cubes
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.