Product filter
Your selection resulted in 9 hits
b1 x l1 [mm]:
400 mm x 400 mm
Number of fastening holes n:
4
Number of hole rows:
8 x 8
More details
System: L12
b1 x l1 : 400 mm x 400 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b3 : 150 mm
c: 50 mm
l3 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 8 x 8
Weight: 43 kg
show article view
b1 x l1 [mm]:
400 mm x 500 mm
Number of fastening holes n:
4
Number of hole rows:
8 x 10
More details
System: L12
b1 x l1 : 400 mm x 500 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 150 mm
b3 : 150 mm
c: 50 mm
l3 : 200 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 4
Number of hole rows: 8 x 10
Weight: 56 kg
show article view
b1 x l1 [mm]:
500 mm x 500 mm
Number of fastening holes n:
8
Number of hole rows:
10 x 10
More details
System: L12
b1 x l1 : 500 mm x 500 mm
h ±0.02: 40 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 100 mm
b3 : 200 mm
c: 60 mm
l3 : 200 mm
l2 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 8
Number of hole rows: 10 x 10
Weight: 65 kg
show article view
b1 x l1 [mm]:
500 mm x 630 mm
Number of fastening holes n:
8
Number of hole rows:
10 x 12
More details
System: L12
b1 x l1 : 500 mm x 630 mm
h ±0.03: 50 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b2 : 100 mm
b3 : 200 mm
c: 60 mm
l3 : 200 mm
l2 : 100 mm
y: 12 mm
For screws: M12
Number of fastening holes n: 8
Number of hole rows: 10 x 12
Weight: 105 kg
show article view
b1 x l1 [mm]:
630 mm x 630 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 12
More details
System: L12
b1 x l1 : 630 mm x 630 mm
h ±0.03: 50 mm
d1 : 12 mm
d2 : M12
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 12
Weight: 132 kg
show article view
b1 x l1 [mm]:
630 mm x 630 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 12
More details
System: L16
b1 x l1 : 630 mm x 630 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 200 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 12
Weight: 131 kg
show article view
b1 x l1 [mm]:
630 mm x 800 mm
Number of fastening holes n:
6
Number of hole rows:
12 x 16
More details
System: L16
b1 x l1 : 630 mm x 800 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 200 mm
b3 : 200 mm
c: 70 mm
l3 : 300 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 6
Number of hole rows: 12 x 16
Weight: 170 kg
show article view
b1 x l1 [mm]:
800 mm x 800 mm
Number of fastening holes n:
12
Number of hole rows:
16 x 16
More details
System: L16
b1 x l1 : 800 mm x 800 mm
h ±0.03: 50 mm
d1 : 16 mm
d2 : M16
a: 300 mm
b2 : 100 mm
b3 : 300 mm
c: 100 mm
l3 : 300 mm
l2 : 100 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 12
Number of hole rows: 16 x 16
Weight: 205 kg
show article view
b1 x l1 [mm]:
800 mm x 1000 mm
Number of fastening holes n:
12
Number of hole rows:
16 x 20
More details
System: L16
b1 x l1 : 800 mm x 1000 mm
h ±0.03: 60 mm
d1 : 16 mm
d2 : M16
a: 300 mm
b2 : 100 mm
b3 : 300 mm
c: 100 mm
l3 : 400 mm
l2 : 100 mm
y: 16 mm
For screws: M16
Number of fastening holes n: 12
Number of hole rows: 16 x 20
Weight: 325 kg
show article view
Material
Notes
Special types on request.
Datasheet EH 1500.200 - EH 1600.900 Base Plates
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.